background-waves

KSC141G

Product Status| Activei

KSC141G

KSC141G LFS | Series: KSC1
info

The KSC1 series sealed tact switch for SMT is a 2.5mm high switch, designed to give users a positive tactile feeling when used. Perfect for industrial electronics, consumer products, instrumentation or automotive applications, the KSC1 Series is IP67 rated and built to be highly responsive and long-lasting, even when used in the harshest of environments.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
200000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.6
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Without actuator, product height 2.5 mm
  • Positive tactile feeling
  • IP67

KSC141G Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Instrumentation
  • Transportation

KSC141G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31B41135FPLFSKSC141G LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.