background-waves

KSC143J

Product Status| Activei

KSC143J

KSC143J LFG | Series: KSC1
info

The KSC1 series sealed tact switch for SMT is a 2.5mm high switch, designed to give users a positive tactile feeling when used. Perfect for industrial electronics, consumer products, instrumentation or automotive applications, the KSC1 Series is IP67 rated and built to be highly responsive and long-lasting, even when used in the harshest of environments.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Operating Force
Min 2.5 N / Nominal 3.3 N / Max 4.1 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
200000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.6
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Without actuator, product height 2.5 mm
  • Positive tactile feeling
  • IP67

KSC143J Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Instrumentation
  • Transportation

KSC143J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31B43131FPLFGKSC143J LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.