background-waves

KSC1001J

Product Status| Activei

KSC1001J

KSC1001J LFS | Series: KSC10
info

The KSC10 series sealed tactile switch for SMT gives users a positive adaptable tactile feeling – and its small size is ideal for products made specifically for industrial, consumer, automotive and instrumentation applications. The KSC10 is an IP67 rated, 4.9 mm high soft actuator switch.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 0.9 N / Nominal 1.45 N / Max 2 N
Electrical Travel
Min 0.2 mm / Nominal 0.45 mm / Max 0.7 mm
Mechanical Life Cycles
5000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
4.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Positive adaptable tactile feeling
  • J or G terminations
  • Soft actuator 4.9mm high
  • IP67

KSC1001J Applications

Highlights Section

  • Industrial electronics
  • Instrumentation
  • Automotive
  • Consumer

KSC1001J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C01402FPLFSKSC1001J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.