background-waves

Series: KSC11

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 3.9 mm Height Hard Actuator
Product Status| Activei
info

The KSC11 series of sealed tactile switches for SMT are IP67 rated, 3.9 mm high momentary action tactile switches, featuring a hard actuator. The switches are available with a variety of operating forces depending on the model. The KSC11 series are designed to give users a positive tactile feeling, and due to the high tactile ratio and long lifetime of up to 3,000,000 cycles are ideal for avionics/industrial consoles, gaming, drones, or any other demanding applications.

  • Hard actuator
  • Positive tactile feeling
  • IP67 sealed
  • SMT
  • Low halogen, RoHS and REACH compliant
  • Long life
  • Compatible with lead free reflow soldering process of SMT devices

KSC11 Parts

FiltersFilters

KSC11 Applications

Highlights Section

  • Gaming/Drones
  • Industrial
  • Medical
  • High-end consumer
  • Avionics

Series: KSC11 Resources

KSC11 Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

KSC11 Series Tactile Switch

Littelfuse introduces the C&K KSC11 Series Tactile Switches