background-waves

KSC1151J

Product Status| Activei

KSC1151J

KSC1151J LFS | Series: KSC11
info

The KSC11 series of sealed tactile switches for SMT are IP67 rated, 3.9 mm high momentary action tactile switches, featuring a hard actuator. The switches are available with a variety of operating forces depending on the model. The KSC11 series are designed to give users a positive tactile feeling, and due to the high tactile ratio and long lifetime of up to 3,000,000 cycles are ideal for avionics/industrial consoles, gaming, drones, or any other demanding applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 4 N / Nominal 5 N / Max 6 N
Electrical Travel
Min 0.25 mm / Nominal 0.4 mm / Max 0.55 mm
Mechanical Life Cycles
1000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
4
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Hard actuator
  • Positive tactile feeling
  • IP67 sealed
  • SMT
  • Low halogen, RoHS and REACH compliant
  • Long life
  • Compatible with lead free reflow soldering process of SMT devices

KSC1151J Applications

Highlights Section

  • Gaming/Drones
  • Industrial
  • Medical
  • High-end consumer
  • Avionics

KSC1151J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31GF1W10FPKSC1151J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.