background-waves

Series: KSC2

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 3.5mm Height Soft Actuator
Product Status| Activei
info

The KSC2 series of sealed tactile switches for SMT are IP67 rated, 3.5mm high momentary action tactile switches, featuring a soft actuator. The switches are available with a variety of operating forces and in a range of electrical lifespans, depending on model. The KSC2 series are designed to give users a positive adaptable tactile feeling, perfect for consumer-facing applications.

  • Soft actuator 3.5mm high
  • IP67
  • Low halogen, RoHS and REACH compliant
  • Electrical Height for easier integration due to more precise tolerances
  • Compatible with lead free reflow soldering process of SMT devices

KSC2 Parts

FiltersFilters

KSC2 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

Series: KSC2 Resources

Gold Plated Tactile Switches
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Gold Plated Tactile Switches

Littelfuse introduces the C&K Gold-Plated Tactiles Switches - KMR6, KSC2, and KSR Series