background-waves

Series: KSC2 DCT

Dual Circuit Technology Tactile Switch for SMT 6.2mm x 6.2mm
Product Status| Activei
info

The KSC2 DCT series of sealed tactile switches for SMT are IP67 rated, 3.5mm high momentary action tactile switches, featuring a soft actuator. The switches have an operating force of 4.75N +/-1.25N and a lifespan of 300K cycles. The KSC2 series is designed to give users a positive tactile feeling.<.p>

  • SPDT NC-NO function
  • Electrical Height for easier integration due to more precise tolerances
  • Soft actuator 3.5mm high
  • IP67
  • Compatible with JEDEC reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant
  • J bend terminals

KSC2 DCT Parts

FiltersFilters

KSC2 DCT Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

Series: KSC2 DCT Resources

KSC2 DCT Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

KSC2 DCT Series Tactile Switch

Littelfuse announces the C&K Switches KSC2 DCT Series Tactile Switches.