background-waves

KSC241JDCT

Product Status| Activei

KSC241JDCT

KSC241J DCT LFS | Series: KSC2 DCT
info

The KSC2 DCT series of sealed tactile switches for SMT are IP67 rated, 3.5mm high momentary action tactile switches, featuring a soft actuator. The switches have an operating force of 4.75N +/-1.25N and a lifespan of 300K cycles. The KSC2 series is designed to give users a positive tactile feeling.<.p>

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 3.5 N / Nominal 4.75 N / Max 6 N
Electrical Height
Min 2.9 mm / Nominal 3.2 mm / Max 3.5 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 24 Volt
Electrical Rating - Released - Voltage
Min 0.04 Volt / Max 12 Volt
Height
3.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPDT NO / NC
  • SPDT NC-NO function
  • Electrical Height for easier integration due to more precise tolerances
  • Soft actuator 3.5mm high
  • IP67
  • Compatible with JEDEC reflow soldering process of SMT devices
  • Low halogen, RoHS and REACH compliant
  • J bend terminals

KSC241JDCT Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

KSC241JDCT Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y314J1V32FPLFSKSC241J DCT LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.