background-waves

KSC2TE01J

Product Status| Activei

KSC2TE01J

KSC2TE01J LFS | Series: KSC2 TE
info

KSC2 TE tireless endurance tactile switch is a new KSC2 configuration with J leads, a soft actuator and a renewed combination of dome and support, upgrading the lifetime up to 10 million cycles. With a size of 6.2 x 6.3 mm and actuation forces at 1.6N, 2.8N and 4N, the switch is perfect for demanding applications such as applications in the industrial segment.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1 N / Nominal 1.6 N / Max 2.2 N
Electrical Travel
Nominal 0.25 mm
Electrical Height
Min 3.05 mm / Nominal 3.25 mm / Max 3.45 mm
Mechanical Life Cycles
10000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 24 Volt
Height
3.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • New combination of dome/support
  • Silicone actuator
  • J terminations
  • Tape & reel
  • IP67

KSC2TE01J Applications

Highlights Section

  • Elevator
  • Game controllers/drones
  • Industrial applications
  • Medical applications

KSC2TE01J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y29A11332FPKSC2TE01J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.