background-waves

KSC222G

Product Status| Activei

KSC222G

KSC222G LFS | Series: KSC2
info

The KSC2 series of sealed tactile switches for SMT are IP67 rated, 3.5mm high momentary action tactile switches, featuring a soft actuator. The switches are available with a variety of operating forces and in a range of electrical lifespans, depending on model. The KSC2 series are designed to give users a positive adaptable tactile feeling, perfect for consumer-facing applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.7 N / Nominal 2.25 N / Max 2.8 N
Mechanical Life Cycles
1000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
3.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Electrical Travel
Min 0.2 mm / Nominal 0.35 mm / Max 0.6 mm
Circuitry
SPST NO
  • Soft actuator 3.5mm high
  • IP67
  • Low halogen, RoHS and REACH compliant
  • Electrical Height for easier integration due to more precise tolerances
  • Compatible with lead free reflow soldering process of SMT devices

KSC222G Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

KSC222G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31B12136FPLFSKSC222G LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.