background-waves

Series: KSC3

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 3.5 mm Height Hard Actuator
Product Status| Activei
info

The KSC3 series sealed tactile switches for SMT are designed for small applications and products. Their positive adaptable tactile feeling is perfect for industrial, automotive and consumer applications, such as mobile phones and car door handles. KSC3 switches are IP67 rated, 3.5mm high hard actuator tactile switches.

  • Positive adaptable tactile feeling
  • Hard actuator 3.5mm high
  • IP67

KSC3 Parts

FiltersFilters

KSC3 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

Series: KSC3 Resources