background-waves

KSC341J

Product Status| Activei

KSC341J

KSC341J LFS | Series: KSC3
info

The KSC3 series sealed tactile switches for SMT are designed for small applications and products. Their positive adaptable tactile feeling is perfect for industrial, automotive and consumer applications, such as mobile phones and car door handles. KSC3 switches are IP67 rated, 3.5mm high hard actuator tactile switches.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.2 mm / Nominal 0.2 mm / Max 0.5 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
3.47
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Positive adaptable tactile feeling
  • Hard actuator 3.5mm high
  • IP67

KSC341J Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

KSC341J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31B41113FPLFSKSC341J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.