background-waves

KSC343J

Product Status| Activei

KSC343J

KSC343J LFG | Series: KSC3
info

The KSC3 series sealed tactile switches for SMT are designed for small applications and products. Their positive adaptable tactile feeling is perfect for industrial, automotive and consumer applications, such as mobile phones and car door handles. KSC3 switches are IP67 rated, 3.5mm high hard actuator tactile switches.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Operating Force
Min 2.45 N / Nominal 3.3 N / Max 4.15 N
Electrical Travel
Min 0.2 mm / Nominal 0.2 mm / Max 0.5 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
3.47
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
  • Positive adaptable tactile feeling
  • Hard actuator 3.5mm high
  • IP67

KSC343J Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

KSC343J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31B43113FPLFGKSC343J LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.