background-waves

Series: KSC4

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 5.2 mm Height Soft Actuator
Product Status| Activei
info

The KSC4 series of sealed tact switches for SMT are IP67 rated, 5.2mm high soft actuator tactile switches. They meet the size and performance requirements of products with small surface areas, but can also withstand harsh elements like vibration and shock. The KSC4 switches are perfect for industrial, consumer, and automotive applications.

  • Positive adaptable tactile feeling
  • Soft actuator 5.2mm high
  • IP67

KSC4 Parts

FiltersFilters

KSC4 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation

Series: KSC4 Resources