background-waves

KSC441JDCT70SH

Product Status| Activei

KSC441JDCT70SH

KSC441J DCT 70 SH LFS | Series: KSC4 DCT
info

The KSC4 DCT series of sealed tactile switches for SMT are IP67 rated, momentary action tactile switches, featuring a soft actuator and the single pole double throw function. The switches have an operating force of 4.75N +/-1.25N and a lifespan of 300K cycles. The KSC4 DCT series is designed to give users a positive tactile feeling.

PropertyValue
Circuitry
SPDT NO / NC
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 3.5 N / Nominal 4.75 N / Max 6 N
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 24 Volt
Electrical Rating - Released - Voltage
Min 0.04 Volt / Max 12 Volt
Height
5.2
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Electrical Height
Min 4.1 mm / Nominal 4.45 mm / Max 4.8 mm
  • SPDT NC-NO function
  • Soft actuator 5.2mm high
  • J bend or gullwing terminals
  • Tape & reel
  • IP67
  • Designated “PT” as switch is UL Recognized to UL/CSA C22.2 No. 61058-1 and UL/CSA C22.2 No. 61058-2-6

KSC441JDCT70SH Applications

Highlights Section

  • Transportation
  • Medical equipment
  • Industrial electronics
  • Consumer products

KSC441JDCT70SH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31341441FPLFSKSC441J DCT 70 SH LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.