background-waves

Series: KSC4 TE

Tireless Endurance, Sealed Tactile Switches for SMT 6.2 x 6.3 mm, with 5.2mm Height Soft Actuator
Product Status| Activei
info

KSC4 TE tireless endurance tactile switch is a new KSC4 configuration with J leads, a soft actuator and a renewed combination of dome and support, upgrading the lifetime up to 10 million cycles. With a size of 6.2 x 6.3 mm and actuation forces at 1.6N, 2.8N and 4N, KSC4 TE is perfect for demanding applications such as applications in the industrial segment.

  • New combination of dome/support
  • Silicone actuator 5.2mm high
  • J terminations
  • Tape & reel
  • IP67

KSC4 TE Parts

FiltersFilters

KSC4 TE Applications

Highlights Section

  • Elevator
  • Game controllers/drones
  • Industrial applications
  • Medical applications

Series: KSC4 TE Resources