background-waves

KSC4TE31J

Product Status| Activei

KSC4TE31J

KSC4TE31J LFS | Series: KSC4 TE
info

KSC4 TE tireless endurance tactile switch is a new KSC4 configuration with J leads, a soft actuator and a renewed combination of dome and support, upgrading the lifetime up to 10 million cycles. With a size of 6.2 x 6.3 mm and actuation forces at 1.6N, 2.8N and 4N, KSC4 TE is perfect for demanding applications such as applications in the industrial segment.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.1 N / Nominal 2.8 N / Max 3.5 N
Electrical Height
Min 4.6 mm / Nominal 4.8 mm / Max 5 mm
Mechanical Life Cycles
5000000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 24 Volt
Height
5.2
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • New combination of dome/support
  • Silicone actuator 5.2mm high
  • J terminations
  • Tape & reel
  • IP67

KSC4TE31J Applications

Highlights Section

  • Elevator
  • Game controllers/drones
  • Industrial applications
  • Medical applications

KSC4TE31J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y29H41344FPKSC4TE31J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.