background-waves

KSC461JST2

Product Status| Activei

KSC461JST2

KSC461J ST2 LFS | Series: KSC4
info

The KSC4 series of sealed tact switches for SMT are IP67 rated, 5.2mm high soft actuator tactile switches. They meet the size and performance requirements of products with small surface areas, but can also withstand harsh elements like vibration and shock. The KSC4 switches are perfect for industrial, consumer, and automotive applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 4.5 N / Nominal 6.25 N / Max 8 N
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5.2
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Illumination
Not applicable
Electrical Travel
Min 0.3 mm / Nominal 0.5 mm / Max 0.7 mm
Circuitry
SPST NO
  • Positive adaptable tactile feeling
  • Soft actuator 5.2mm high
  • IP67

KSC461JST2 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation

KSC461JST2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C61941FPLFSKSC461J ST2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.