background-waves

Series: KSC5

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 5.6 mm Height Hard Actuator and Rocker Option
Product Status| Activei
info

The KSC5 series tact switches with rocker option for SMT are designed to be smaller and more flexible than many other switch technologies. They are used mostly in industrial, consumer, and automotive applications, give users a positive adaptable tactile feeling and are IP50 rated, 5.6mm hard actuator switches.

  • Positive adaptable tactile feeling
  • Hard actuator 5.6mm high
  • IP50

KSC5 Parts

FiltersFilters

KSC5 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Automotive

Series: KSC5 Resources