background-waves

KSC541G

Product Status| Activei

KSC541G

KSC541G ROHS | Series: KSC5
info

The KSC5 series tact switches with rocker option for SMT are designed to be smaller and more flexible than many other switch technologies. They are used mostly in industrial, consumer, and automotive applications, give users a positive adaptable tactile feeling and are IP50 rated, 5.6mm hard actuator switches.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.1 mm / Nominal 0.25 mm / Max 0.4 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 50
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5.6
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Positive adaptable tactile feeling
  • Hard actuator 5.6mm high
  • IP50

KSC541G Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Automotive

KSC541G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C41666FPROHSKSC541G ROHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.