background-waves

Series: KSC6

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 7.7 mm Height Hard Actuator
Product Status| Activei
info

The KSC6 series of sealed tactile switches for SMT are IP67 rated, 7.7 mm high momentary action tactile switches, featuring a hard actuator. The switches are available with a variety of operating forces and have an operating life of 300,000 cycles. The KSC6 series are designed to give users a positive adaptable tactile feeling, perfect for industrial electronics, consumer products, and automotive applications.

  • Positive adaptable tactile feeling
  • Hard actuator 7.7mm high
  • IP67
  • RoHS and REACH compliant
  • J and G terminations
  • Compatible with lead free reflow soldering process of SMT devices

KSC6 Parts

FiltersFilters

KSC6 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Automotive
  • Transportation
  • Medical

Series: KSC6 Resources