background-waves

Series: KSC7

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 4.4 mm Height Soft Actuator
Product Status| Activei
info

The KSC7 series of sealed tactile switches for SMT are IP67 rated, 4.4 mm high momentary action tactile switches, featuring a soft actuator. The switches are available with a variety of operating forces and in a range of electrical lifespans, depending on model.The KSC7 series are designed to give users a good tactile feeling, perfect for industrial, consumer, automotive, and remote control applications due to the long lifecycle and durability.

  • Positive adaptable tactile feeling
  • Soft actuator 4.4mm high
  • IP67
  • RoHS and REACH compliant
  • J and G terminations
  • Compatible with lead free reflow soldering process of SMT devices

KSC7 Parts

FiltersFilters

KSC7 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Remote controls
  • Transportation
  • Medical

Series: KSC7 Resources