background-waves

Series: KSC8

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 4.9 mm Height Hard Actuator
Product Status| Activei
info

The KSC8 series of sealed tactile switches for SMT are IP67 rated, 4.9 mm high momentary action tactile switches, featuring a hard actuator. The switches are available with a variety of operating forces depending on the model and have a lifespan of 300,000 cycles.The KSC8 series are designed to give users a positive adaptable tactile feeling, perfect for industrial, consumer, and automotive applications.

  • Positive adaptable tactile feeling
  • Hard actuator 4.9mm high
  • IP67
  • RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices

KSC8 Parts

FiltersFilters

KSC8 Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

Series: KSC8 Resources