background-waves

KSC821GOL

Product Status| Activei

KSC821GOL

KSC821G OL LFS | Series: KSC8
info

The KSC8 series of sealed tactile switches for SMT are IP67 rated, 4.9 mm high momentary action tactile switches, featuring a hard actuator. The switches are available with a variety of operating forces depending on the model and have a lifespan of 300,000 cycles.The KSC8 series are designed to give users a positive adaptable tactile feeling, perfect for industrial, consumer, and automotive applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.2 N / Nominal 1.7 N / Max 2.2 N
Electrical Travel
Min 0.2 mm / Nominal 0.4 mm / Max 0.6 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
4.9
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Positive adaptable tactile feeling
  • Hard actuator 4.9mm high
  • IP67
  • RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices

KSC821GOL Applications

Highlights Section

  • Industrial electronics
  • Consumer products
  • Transportation
  • Medical

KSC821GOL Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31C21W82FPKSC821G OL LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.