background-waves

Series: KSC9

Sealed Tactile Switches for SMT 6.2 x 6.2 mm, with 7.7 mm Height Hard Actuator
Product Status| Activei
info

The KSC9 series of sealed tactile switches for SMT are IP67 rated, 7.7 mm high momentary action tactile switches, featuring a hard actuator compatible with button. The switches are available with a variety of operating forces depending on model and have a lifespan of 300,000 cycles.The KSC9 series are designed to give users a positive adaptable tactile feeling, perfect for industrial electronics and consumer, automotive and instrumentation applications

  • Positive adaptable tactile feeling
  • Hard actuator 7.7mm high
  • IP67
  • RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices

KSC9 Parts

FiltersFilters

KSC9 Applications

Highlights Section

  • Industrial electronics
  • Instrumentation
  • Transportation
  • Consumer

Series: KSC9 Resources