background-waves

KSC933J

Product Status| Activei

KSC933J

KSC933J LFG | Series: KSC9
info

The KSC9 series of sealed tactile switches for SMT are IP67 rated, 7.7 mm high momentary action tactile switches, featuring a hard actuator compatible with button. The switches are available with a variety of operating forces depending on model and have a lifespan of 300,000 cycles.The KSC9 series are designed to give users a positive adaptable tactile feeling, perfect for industrial electronics and consumer, automotive and instrumentation applications

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
0.1 mA
Operating Force
Min 1.9 N / Nominal 2.55 N / Max 3.2 N
Electrical Travel
Min 0.2 mm / Nominal 0.4 mm / Max 0.6 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
7.7
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
J
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
  • Positive adaptable tactile feeling
  • Hard actuator 7.7mm high
  • IP67
  • RoHS and REACH compliant
  • Compatible with lead free reflow soldering process of SMT devices

KSC933J Applications

Highlights Section

  • Industrial electronics
  • Instrumentation
  • Transportation
  • Consumer

KSC933J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y31A33S91FPLFGKSC933J LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.