background-waves

KSEK43G

Product Status| Activei

KSEK43G

KSEK43G LFS | Series: KSE
info

The KSE series low profile tact switch is designed for industrial and consumer electronics as well as home applications. The switch’s ruggedness is ideal for applications that must endure vibration, moisture, humidity, dust and other contaminants. The cost-effective KSE is an IP67 rated switch.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.5 N / Nominal 2.25 N / Max 3 N
Electrical Travel
Min 0.1 mm / Nominal 0.3 mm / Max 0.5 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
4.3
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Yes
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Low profile
  • J or G terminations
  • Tape and reel
  • IP67
  • Cost efficient

KSEK43G Applications

Highlights Section

  • Smart meters
  • Home appliances
  • Consumer electronics
  • Industrial electronics
  • Telecommunications

KSEK43G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y17K11542FPLFSKSEK43G LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.