background-waves

KSF0M311

Product Status| Activei

KSF0M311

KSF0M311 LFTR | Series: KSF and KSFI
info

The KSF & KSFI series soft actuated tactile switch features a top and side actuated design with a sealed front end. The switch’s inherently small size and flexibility make it ideal for low profile keyboards, automotive interfaces and industrial control applications.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.4 N / Nominal 1.9 N / Max 2.4 N
Electrical Travel
Min 0.15 mm / Nominal 0.25 mm / Max 0.35 mm
Mechanical Life Cycles
500000
Ingress Protection
IP 60
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.6
Terminals Type
Thru Hole
Terminals Plating
Lead free tin
Terminals Complementary Information
M
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
  • Soft actuated switch
  • Sealed front end
  • Top and side actuated

KSF0M311 Applications

Highlights Section

  • Low profile keyboards
  • Automotive interfaces

KSF0M311 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33R31155FPLFTKSF0M311 LFTR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.