background-waves

KSF0M411

Product Status| Activei

KSF0M411

KSF0M411 LFS | Series: KSF and KSFI
info

The KSF & KSFI series soft actuated tactile switch features a top and side actuated design with a sealed front end. The switch’s inherently small size and flexibility make it ideal for low profile keyboards, automotive interfaces and industrial control applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.25 N / Nominal 3 N / Max 3.75 N
Electrical Travel
Min 0.15 mm / Nominal 0.25 mm / Max 0.35 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 60
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
2.6
Terminals Type
Thru Hole
Terminals Plating
Lead free silver
Terminals Complementary Information
M
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Soft actuated switch
  • Sealed front end
  • Top and side actuated

KSF0M411 Applications

Highlights Section

  • Low profile keyboards
  • Automotive interfaces

KSF0M411 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33R41155FPKSF0M411 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.