background-waves

KSJ0VD3860SH

Product Status| Activei

KSJ0VD3860SH

KSJ0VD38 60SH LFG | Series: KSJ
info

The KSJ series spherical actuator tactile switch is designed for mechanisms found in cranes, off-road and railway products, as well as in factory automation and automotive applications. It features compliant side actuation and its spherical actuator allows an actuation force off center ± 30°, with regard to vertical.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Electrical Travel
Min 0.2 mm / Nominal 0.48 mm / Max 0.75 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 60
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 1 Volt / Max 32 Volt
Height
7.7
Terminals Type
Thru Hole
Terminals Plating
Lead free gold
Terminals Complementary Information
V
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top and Side actuated
Circuitry
SPST NO
Operating Force
Min 1 N / Max 3 N
  • Spherical actuator allows actuation force off center ± 30˚ with regard to vertical
  • RoHS compliant and compatible
  • Designed for mechanisms
  • Compliant side actuation

KSJ0VD3860SH Applications

Highlights Section

  • Transportation
  • Cranes, off-road, railway
  • Factory automation
  • Security systems

KSJ0VD3860SH Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y33RD38L9FPKSJ0VD38 60SH LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.