background-waves

Series: KSR

Sub-Miniature Tactile Switches for SMT 6.0 x 3.8 mm, with 2.5 mm Height Soft Actuator.
Product Status| Activei
info

The KSR series subminiature tact switch for SMT has 4 actuation forces and is an N.O. (normally open) and N.C. (normally closed) switch. With detect type available, The KSR series is ideal for industrial, medical, and automotive applications that need emergency stop functionality should accidents occur.

  • 4 actuation forces
  • G terminations
  • N.O. and N.C.
  • Detect type available
  • Rubber actuator
  • RoHS compliant and compatible

KSR Parts

FiltersFilters

KSR Applications

Highlights Section

  • Transportation
  • Medical equipment
  • Industrial electronics
  • Smart meters

Series: KSR Resources

Gold Plated Tactile Switches
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Gold Plated Tactile Switches

Littelfuse introduces the C&K Gold-Plated Tactiles Switches - KMR6, KSC2, and KSR Series