background-waves

KSR221G

Product Status| Activei

KSR221G

KSR221G LFS | Series: KSR
info

The KSR series subminiature tact switch for SMT has 4 actuation forces and is an N.O. (normally open) and N.C. (normally closed) switch. With detect type available, The KSR series is ideal for industrial, medical, and automotive applications that need emergency stop functionality should accidents occur.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.9 N / Nominal 2.25 N / Max 2.6 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Silver
Height
2.5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Circuitry
SPST NO
  • 4 actuation forces
  • G terminations
  • N.O. and N.C.
  • Detect type available
  • Rubber actuator
  • RoHS compliant and compatible

KSR221G Applications

Highlights Section

  • Transportation
  • Medical equipment
  • Industrial electronics
  • Smart meters

KSR221G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y35A22110FPLFSKSR221G LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.