background-waves

KSS243G

Product Status| Activei

KSS243G

KSS243G LFG | Series: KSS
info

The KSS series subminiature SMT side actuated switch features a large flat top, has a low profile of 1.7 mm and can withstand high shear forces, making it ideal for products that are exposed to harsh environmental conditions, including health diagnostics, industrial electronics and consumer devices such as cell phones.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 3 N / Nominal 4 N / Max 5 N
Electrical Travel
Min 0.15 mm / Nominal 0.3 mm / Max 0.45 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
1.7
Terminals Type
Surface mount
Terminals Plating
Lead free gold
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Side actuated
Circuitry
SPST NO
  • Low profile of 1.7 mm
  • Excellent tactile feel
  • High shear force
  • Range of actuation forces
  • Large flat top
  • RoHS compliant and compatible

KSS243G Applications

Highlights Section

  • Cellular phone
  • Industrial electronics
  • Health diagnostic electronics

KSS243G Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y39A24310FPKSS243G LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.