background-waves

Series: KST

Long Travel Tactile Switches for SMT 6.2 x 6.2 mm with 5.0 mm Rubber Actuator
Product Status| Activei
info

The KST series is an IP40 rated seal switch, and is ideal for car dashboards and front panel applications. KST also has a contact rating of 10mA (gold) and 50mA (silver), features a rubber actuator and is compatible with pick and place machines.

  • Rubber actuator
  • Silver contact material
  • J or G terminals
  • Compatible with pick and place machines
  • IP40 sealed
  • RoHS compliant and compatible

KST Parts

FiltersFilters

KST Applications

Highlights Section

  • Front panels
  • Automotive dashboards
  • Telephone set
  • Instrumentation

Series: KST Resources