background-waves

KST241J

Product Status| Activei

KST241J

KST241J LFS | Series: KST
info

The KST series is an IP40 rated seal switch, and is ideal for car dashboards and front panel applications. KST also has a contact rating of 10mA (gold) and 50mA (silver), features a rubber actuator and is compatible with pick and place machines.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 2.45 N / Nominal 3.5 N / Max 4.55 N
Electrical Travel
Min 1.1 mm / Nominal 1.35 mm / Max 1.6 mm
Mechanical Life Cycles
100000
Ingress Protection
IP 40
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Height
5
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Rubber actuator
  • Silver contact material
  • J or G terminals
  • Compatible with pick and place machines
  • IP40 sealed
  • RoHS compliant and compatible

KST241J Applications

Highlights Section

  • Front panels
  • Automotive dashboards
  • Telephone set
  • Instrumentation

KST241J Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y48A41211FPLFSKST241J LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.