background-waves

KT11B1JM35

Product Status| Activei

KT11B1JM35

KT11B1JM35LFG | Series: KT
info

The KT series full SMT top and side actuated sealed tact switch has a high shear force with an extended bracket that gives it a long operating life. This feature, along with the KT’s G or J terminations, makes it ideal for computer, instrumentation, and power supply applications.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
1 mA
Operating Force
Min 1.92 N / Nominal 2.4 N / Max 2.88 N
Electrical Travel
Min 0.2 mm / Nominal 0.3 mm / Max 0.4 mm
Contact Plating
Gold
Electrical Rating - Activated - Voltage DC
Min 0.02 Volt / Max 32 Volt
Terminals Plating
Lead free gold
Activation Orientation
Top actuated
Ingress Protection
IP 57
Circuitry
SPST NO
  • Full SMT side-actuated tact switch
  • SMT top-actuated tact switch with G or J terminations
  • High shear force with extended bracket
  • Easy to pick & place with top plate tab
  • Rubber or hard plastic actuator
  • Press fit or snap fit caps
  • RoHS compliant and compatible

KT11B1JM35 Applications

Highlights Section

  • Telecommunications
  • Computer products
  • Instrumentation
  • Power supply

KT11B1JM35 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
YT1026730FPLFGKT11B1JM35LFG

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.