background-waves

KXT341

Product Status| Activei

KXT341

KXT 341 LHS | Series: KXT3
info

The KXT3 series ultra-low profile top actuated tactile is a reliable and long-lasting switch built to meet the specific needs of engineers creating the next generation of devices, including in-ear headphones and earbuds, wearable electronics and hearing aids. The switch has a 3.0 x 2.0 mm footprint, 0.6 mm thickness and high number of cycles.

PropertyValue
Activation Type
Momentary action
Rating - Minimum Current
5 mA
Rating - Maximum Current
50 mA
Operating Force
Min 2.6 N / Nominal 3.3 N / Max 4 N
Electrical Travel
Min 0.08 mm / Nominal 0.13 mm / Max 0.18 mm
Mechanical Life Cycles
300000
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Min 5 Volt / Max 15 Volt
Height
0.6
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Washing Process - Compatibility
Not Compatible
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Small footprint 3.0 x 2.0 mm
  • 0.6 mm thickness
  • High number of cycles

KXT341 Applications

Highlights Section

  • Wearable electronics
  • In-Ear headphones, Earbuds
  • Mobile Phones
  • Portable Electronics
  • Hearing Aids

KXT341 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y25D35110FPKXT 341 LHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.