background-waves

NANOT160AS

Product Status| Activei

NANOT160AS

NANOT 160 AS | Series: NanoT
info

NanoT is a series of Ultra-miniature, low profile, waterproof tactile switches. Both top and side actuated options with SMT and PIP terminal available. The compact size of top actuated version just 2.1 x 1.65 x 0.55mm, and side actuated version just 2.2 x 1.7 x 1.7mm, make them the smallest tactile solution available in the market for sophisticated applications powered by smart wearables, portable medical devices as well as IoT devices.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
20 mA
Operating Force
Min 1.08 N / Nominal 1.57 N / Max 2.06 NMin 110 gf / Nominal 160 gf / Max 210 gf
Electrical Travel
Min 0.05 mm / Nominal 0.1 mm / Max 0.15 mm
Ingress Protection
IP 67
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 15 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
SMT
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Ultra Compact Size
  • SMT or PIP versions
  • IP67
  • PFAS free
  • Laser welding technology
  • Long life cycles
  • PIP edge-mount for side actuated version allow excellent resistance to shear testing

NANOT160AS Applications

Highlights Section

  • Hearing Aids
  • Headsets
  • Sports Watch
  • IoT portable device

NANOT160AS Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GSNANOT000102NANOT 160 AS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.