background-waves

PTS125SJK73-2

Product Status| Activei

PTS125SJK73-2

PTS125SJK73-2 LFS | Series: PTS125
info

The PTS125 series 12mm tactile switches are most often seen used in industrial, consumer products, instrumentation, and computing equipment. Available in various heights with a snap-fit actuator option and THT and SMT terminations, PTS125 tactile switch is long-lasting and highly responsive.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2 N / Nominal 2.5 N / Max 3 NMin 200 gf / Nominal 250 gf / Max 300 gf
Mechanical Life Cycles
200000
Electrical Life Cycles
200000
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Pin in paste
Terminals Plating
Lead free silver
Activation Orientation
Top actuated
Terminals Complementary Information
THT
Circuitry
SPST NO
  • THT and SMT terminations
  • Various heights
  • Snap fit actuator option

PTS125SJK73-2 Applications

Highlights Section

  • Consumer products
  • Instrumentation
  • Computer products
  • Industrial

PTS125SJK73-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97BT21A5HAFPPTS125SJK73-2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.