background-waves

PTS525SMG15SMTR2

Product Status| Activei

PTS525SMG15SMTR2

PTS525SMG15SMTR2 LFS | Series: PTS525
info

The PTS525 series of micro miniature tact switches for SMT are available in a ruggedized package, in a compact size, with either a 0.8mm or a 1.5mm actuator height. Often found designed into remote controls, instrumentation and various other consumer products, PTS525 switches can withstand harsh environments to keep working for a high number of cycles.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
20 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 0.8 & 1.5 mm actuator height
  • Ruggedized package in a compact size
  • High number of cycles

PTS525SMG15SMTR2 Applications

Highlights Section

  • Consumer products
  • Instrumentation
  • Remote controls

PTS525SMG15SMTR2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97CT24B2CCFPPTS525SMG15SMTR2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.