background-waves

PTS526SM20SMTR21

Product Status| Activei

PTS526SM20SMTR21

PTS526SM20SMTR21 LFS | Series: PTS526
info

The PTS526 series tactile switch is a small 5.2 x 5.2 form factor in SMT version with 4 different heights and 3 available actuation forces, ideal for general usage applications. PTS526 tactile switch also includes ground pin options.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.3 N / Nominal 1.8 N / Max 2.3 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
J
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 5.2 x 5.2 mm footprint
  • Variable thickness
  • Commercial grade

PTS526SM20SMTR21 Applications

Highlights Section

  • IoT devices
  • Home automation
  • Remote controls

PTS526SM20SMTR21 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
G01008832PTS526SM20SMTR21 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.