background-waves

PTS530GK055SMTR

Product Status| Activei

PTS530GK055SMTR

PTS530GK055SMTR LFS | Series: PTS530
info

Innovative designers of Bluetooth headsets, MP3 accessories and remote controls turn to the PTS530 series of ultra low profile SMT top actuated tactile switches because of its small footprint and reputation for lasting a high number of cycles. PTS530 switches have a 4.5 x 4.5mm footprint and a thickness of 0.55mm.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2.3 N / Nominal 2.6 N / Max 2.9 NMin 230 gf / Nominal 260 gf / Max 290 gf
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 4.5 x 4.5 mm footprint
  • 0.55 mm thickness
  • High number of cycles
  • Symbol line identification

PTS530GK055SMTR Applications

Highlights Section

  • MP3 accessories
  • Bluetooth headset
  • Remote controls
  • Garage door opener

PTS530GK055SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97DT23B5ABFPPTS530GK055SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.