background-waves

PTS540JM035SMTR

Product Status| Activei

PTS540JM035SMTR

PTS540JM035SMTR LFS | Series: PTS540
info

The PTS540 series of ultra low profile SMT top actuated switches are perfect for consumer electronics such as Bluetooth headsets, MP3 accessories, and remote controls. Known for being reliable and long-lasting, PTS540 switches are available with a 3.7 x 3.7mm footprint and a 0.35mm thickness.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 3.7 x 3.7 mm footprint
  • 0.35 mm thickness
  • High number of cycles

PTS540JM035SMTR Applications

Highlights Section

  • MP3 accessories
  • Bluetooth headset
  • Remote controls

PTS540JM035SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97UT25B2ACFPPTS540JM035SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.