background-waves

PTS636SK43JSMTR

Product Status| Activei

PTS636SK43JSMTR

PTS636SK43JSMTR LFS | Series: PTS636
info

The PTS636 series is a small 6.0 x 3.5 form factor in SMT version with 3 different heights and 4 available actuation forces, ideal for general usage applications. It also includes ground pin options on 2.5 mm height version.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2 N / Nominal 2.5 N / Max 3 N
Mechanical Life Cycles
30000
Electrical Life Cycles
30000
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Activation Orientation
Top actuated
Terminals Complementary Information
J
Circuitry
SPST NO
  • 6.0 x 3.5 mm footprint
  • Multiple heights
  • THT or SMT type

PTS636SK43JSMTR Applications

Highlights Section

  • IoT devices
  • Home automation
  • Remote controls

PTS636SK43JSMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
GSPTS004103PTS636SK43JSMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.