background-waves

PTS641SM31SMTR2

Product Status| Activei

PTS641SM31SMTR2

PTS641SM31SMTR2 LFS | Series: PTS641
info

The PTS641 series SMT top actuated switches are recognized in the home and garden equipment, white goods, and metering industries for their responsiveness and reliability. Available in a 6.3 x 6.3mm footprint, in multiple heights and with a ground pin option, the PTS641 can help any product perform better than the competition.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 NMin 110 gf / Nominal 160 gf / Max 210 gf
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Lead free silver
Terminals Complementary Information
G
Activation Orientation
Top actuated
  • 6.3 x 6.3 mm footprint
  • Multiple heights
  • Ground pin option

PTS641SM31SMTR2 Applications

Highlights Section

  • Metering
  • White goods
  • Home and garden equipment

PTS641SM31SMTR2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97GT23B2RAFPPTS641SM31SMTR2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.