background-waves

PTS645SH43-2

Product Status| Activei

PTS645SH43-2

PTS645SH43-2 LFS | Series: PTS645
info

The PTS645 switch series are 6mm tactile switches, designed to provide those designing for consumer product, instrumentation, and computing equipment applications the long-lasting, responsive switch they need. PTS645 switches are compact (6 x 6mm) and are available in a variety of actuator lengths, with a choice of actuation force, allowing you to customize the switch to your product’s needs.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.5 N / Nominal 2 N / Max 2.5 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Thru Hole
Terminals Plating
Silver
Activation Orientation
Top actuated
Circuitry
SPST NO
  • Compact size 6 x 6 mm
  • Variety of actuator lengths
  • Choice of actuation force
  • RoHS compliant and compatible

PTS645SH43-2 Applications

Highlights Section

  • Consumer products
  • Instrumentation
  • Computer products
  • Industrial

PTS645SH43-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97HT21A4EAFPPTS645SH43-2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.