background-waves

PTS645VH39-2

Product Status| Activei

PTS645VH39-2

PTS645VH39-2 LFS | Series: PTS645V
info

Designers for power tooling, set top and access boxes, instrumentation and general consumer products turn to the PTS645V series of 6mm SMT side actuated tactile switches to give their products the reliability and long life demanded by regular use. PTS645V switches also feature strong PCB soldering pads, full SMT processing and a compact 6 x 6mm design, to ensure they fit even the most innovative of designs.

PropertyValue
Circuitry
SPST NO
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.5 N / Nominal 2 N / Max 2.5 N
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Thru Hole
Terminals Plating
Silver
Activation Orientation
Side actuated
Illumination
Not applicable
  • Full SMT processing
  • Strong PCB soldering pads
  • Compact 6 x 6 mm design

PTS645VH39-2 Applications

Highlights Section

  • Consumer Products
  • Set Top and Access Boxes
  • Instrumentation
  • Home and Garden Equipment

PTS645VH39-2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97HS12A4SAFPPTS645VH39-2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.