background-waves

Series: PTS647

Tactile Switches for SMT 4.5 x 4.5 mm
Product Status| Activei
info

The PTS647 series is a small 4.5 x 4.5 form factor in SMT version with 3 different heights and 3 available actuation forces, ideal for general usage applications

  • Compact size 4.5 x 4.5 mm
  • SMT terminals
  • Different actuator heights
  • Choice of actuation forces
  • Tape & reel

PTS647 Parts

FiltersFilters

PTS647 Applications

Highlights Section

  • Consumer
  • Industrial control panels
  • Computer products

Series: PTS647 Resources

PTS647 Series Tactile Switch
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

PTS647 Series Tactile Switch

The PTS647 series is a small 4.5 x 4.5 form factor in SMT version with 3 different heights and 3 available actuation forces, ideal for general usage applications