background-waves

PTS647SK38SMTR2

Product Status| Activei

PTS647SK38SMTR2

PTS647SK38SMTR2 LFS | Series: PTS647
info

The PTS647 series is a small 4.5 x 4.5 form factor in SMT version with 3 different heights and 3 available actuation forces, ideal for general usage applications

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 2 N / Nominal 2.5 N / Max 3 N
Illumination
Not applicable
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 12 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Activation Orientation
Top actuated
Terminals Complementary Information
G
Circuitry
SPST NO
  • Compact size 4.5 x 4.5 mm
  • SMT terminals
  • Different actuator heights
  • Choice of actuation forces
  • Tape & reel

PTS647SK38SMTR2 Applications

Highlights Section

  • Consumer
  • Industrial control panels
  • Computer products

PTS647SK38SMTR2 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97KT23B5NAFPPTS647SK38SMTR2 LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.