background-waves

PTS810SJM250SMTR

Product Status| Activei

PTS810SJM250SMTR

PTS810SJM250SMTR LFS | Series: PTS810
info

Control panels, keyless entry products, and remote control devices all feature the PTS810 series microminiature SMT top actuated switches. Available in a thickness of 2.5mm with a 4.2 x 3.2mm footprint, the PTS810 is recognized by designers for being reliable and long-lasting in the face of constant use.

PropertyValue
Activation Type
Momentary action
Rating - Maximum Current
50 mA
Operating Force
Min 1.1 N / Nominal 1.6 N / Max 2.1 NMin 110 gf / Nominal 160 gf / Max 210 gf
Contact Plating
Silver
Electrical Rating - Activated - Voltage DC
Max 16 Volt
Terminals Type
Surface mount
Terminals Plating
Silver
Terminals Complementary Information
J
Activation Orientation
Top actuated
Circuitry
SPST NO
  • 4.2 x 3.2 mm footprint
  • 2.5 mm thickness
  • High number of cycles
  • Color coded actuators

PTS810SJM250SMTR Applications

Highlights Section

  • Control panels
  • Nomad devices
  • Remote controls

PTS810SJM250SMTR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
Y97LT25B2DBFPPTS810SJM250SMTR LFS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.